strut-banner.jpg

Strut and Fittings

PS 812 - 18" to 36" Tubular Knee Braces (1-5/8" Series)

Features:

  • Compression Load: 1,500 lbs (6.67 kN)
  • Tension Load: 300 lbs (1.33 kN)
  • Holes for 1/2" fasteners

Brands Available:

  • Power-Strut

PS 812 - 18" to 36" Tubular Knee Braces (1-5/8" Series)

Specifications

https://images.salsify.com/images/w_500,h_500,c_pad/yodbqkbh4jri3wu52k6j/US-P2458_EG_Primary_Image.webp
https://images.salsify.com/images/w_500,h_500,c_pad/yodbqkbh4jri3wu52k6j/US-P2458_EG_Primary_Image.webp
https://images.salsify.com/images/w_500,h_500,c_pad/2d0c8c1aa75c0bb1ed32c2ff6cdf3bbd675f9899/P2458-no-dimensions.webp

Standards:

logo0
logo1
logo2