Architectural Lighted Bollards
Calpipe Security Bollards manufactures a full line of lighted bollards manufactured from stainless steel. Our Architectural Lighted Bollards provide an aesthetic appeal while illuminating the surrounding landscape within a secure perimeter. The sleek stainless steel finish, up to date lighting options and various aesthetic styles bring a sophisticated look to any landscape or building. Manufactured from stainless steel and polished to a #4 brushed finish. Available in either the standard 304 grade of stainless or marine grade 316 for greater corrosion resistance. The most economical lighted bollard offered by Calpipe Security, they are designed to improve visibility and safety. These bollards are anchored to a baseplate foundation, which makes them easy to install in any location. Not intended to resist vehicle impacts.
Features:
- Available in 6" or 8" diameters
- Custom lengths available upon request
- 12 gauge thick stainless steel
- Flat, dome, or knight cap available
- #4 brushed finish
Brands Available:
- Calpipe Security Bollards
Catalog
Architectural Lighted Bollards
Specifications
Standards, References, & Ratings
- PROP65 - Warning: Use caution and ventilation when cutting or performing hot work. May cause cancer. www.P65Warnings.ca.gov
- ETL WET LOCATION, File Number: 4004384
- UL WET LOCATION, File Number: 1598
- LEED
Standards: