strut-banner.jpg

Strut and Fittings

Select Subcategory

Unistrut

Unistrut

Aickinstrut Fiberglass

Aickinstrut Fiberglass

Calbrite

Calbrite

Calbond

Calbond

Sasco Strut

Sasco Strut

PVC Coated Strut & Fittings

PVC Coated Strut & Fittings

Select a Product Family

1 5/8" Strut & Fittings
1 5/8" Strut & Fittings

1 1/4" Strut & Fittings
1 1/4" Strut & Fittings

13/16" Strut & Fittings
13/16" Strut & Fittings

Concrete Inserts
Concrete Inserts

Telestrut System
Telestrut System

Prime Angle
Prime Angle

Rooftop Products
Rooftop Products

Atkore Defender
Atkore Defender

Originally launched in 2014, the Atkore Defender™ system has provided countless Unistrut customers with a superior and cost-effective solution for outdoor applications. The superior perfor...

Seismic Bracing
Seismic Bracing

Trapeze
Trapeze

Select a Product Family

Strut Channel
Strut Channel

Channel Nuts and Hardware
Channel Nuts and Hardware

General Fittings
General Fittings

Pipe & Conduit Supports
Pipe & Conduit Supports

Beam Clamps
Beam Clamps

Post Bases
Post Bases

Brackets & Braces
Brackets & Braces

Electrical Fittings
Electrical Fittings

Trolleys & Trolley Hangers
Trolleys & Trolley Hangers

Special Application Fittings
Special Application Fittings

Closure Strips & End Caps
Closure Strips & End Caps

Solar
Solar

P2898

P2898

Features:
  • Vertical Design Load: 400 to 1,200 lbs per clamp
  • 3/4" to 1" max flange thickness
  • This series is available in Electrogalvanized (EG)
Brands Available:
  • Unistrut

P2898 - Universal Beam Clamp

Specification:

Supporting Documentation

P2898 Design Load

P2898
P2898
P2898
P2898
P2898
BIM (1)