Atkore Defender
Originally launched in 2014, the Atkore Defender™ system has provided countless Unistrut customers with a superior and cost-effective solution for outdoor applications. The superior perfor...

P1271S
Parallel Beam Clamp is designed to be used when running the channel in the same direction as the beam.

P1272S, P1985S & P1986S
Beam Clamp is designed to be used clamping a short length of channel to the width of the beam.

P1379S
Beam Clamp P1379S beam clamp is designed to be used to clamp Unistrut channel perpendicular to the beam.

P1386
Beam Clamp P1386 beam clamp is designed to be used to clamp Unistrut channel perpendicular to the beam.

P1648S thru P1653S
Beam Clamp P1648S thru P1653S series beam clamp is designed to hang threaded rod from a beam.

P1654A thru P1661A
Retainer Strap P1654A thru P1661A series retainer strap is intended to be used to secure the beam clamp to the beam.

P2398S thru P2405S
Beam Clamp P2398S thru P2405S series beam clamp is designed to hang threaded rod from a beam.

P2674
Beam Clamp Pivot Hanger P2674 is to be used when attaching Unistrut beam clamps to a sloped or angled beam.

P2677
Beam Clamp Pivot Hanger P2677 is to be used when attaching Unistrut beam clamps to a sloped or angled beam.