Tectron Mechanical Steel Tubing
Tubing May Look the Same, but Doesn't Perform the Same Way
In order to meet the needs of such a wide-range of customers, Tectron must be versatile. We are capable of producing a number of different shapes including: round, square, rectangle, flat-sided oval and hexagonal profiles. These shapes come in an array of different wall thicknesses (refer to the Tectron size chart) for use in the majority of mechanical applications.
Our Services Set Us Apart
Our mission is simple.Provide customers with tubular products solution demonstrating the highest quality, and fulfilling the requirements of the end part. We provide some core fabrication services to our customers for a seamless supply of parts for your application. We are a fully integrated manufacturer from wide coil processing (hot band pickling, coil slitting) through tube production and fabrication.
Fabrication Services Available Include:
- Laser Cutting (can combine multiple fabrication steps such as drilling, notching, punching and machining in one easy step)
- Deburring
- Bending
- Welding
- Assembly
- Dedimpling
- Chamfering
- Swaging
- Packaging
Tectron Tubing – It’s Everywhere You Look
Tectron tubing is used in a multitude of applications:
- Agricultural Equipment
- Automotive
- Conveyor
- Furniture
- Healthcare Equipment
- Lawn and Gardening Equipment
- Off Road Vehicles
- Recreational Vehicles
- Transportation Equipment
- Utility Vehicles
A Complete Product Line
SHAPES | SIZES | GAUGE RANGE |
---|---|---|
Round | 0.500" - 3.000" | 10(0.134") - 22(0.028") |
Square | 0.500" - 2.000" | 11(0.120") - 20(0.035") |
Rectangle | 0.500"x1.25" - 3.000"x1.000" | 11(0.120") - 20(0.035") |
Flat-Sided Oval | 0.630"x1.358" - 1.968"x1.181" | 11(0.120") - 20(0.035") |
D | 1.910"x1.227" | 11(0.120") - 20(0.035") |
Hex | 0.687" | 11(0.120") - 20(0.035") |
Precision, High Quality Mechanical Tubing
Our Tectron mechanical tube products are produced to ASTM A513 specification, holding tight dimensional tolerances. Time and time again we have demonstrated our ability to produce a quality steel tubing product with best in class weld integrity and surface condition.
We have built our capabilities around industry requirements, including various ID flash controlling, weld temperature monitoring, end finishing, and more.
Beyond today, we will work in tandem with you on new product introductions and even aid with design. Our sales and administrative staffs will work closely with you to develop new sizes and additional capabilities. It is with that mindset that we have achieved the breadth of product line and capabilities that we offer today.