Stream-Line™ HDPE
Polyethylene pipe is used to protect underground resources and wastes from corrosive soil, wildfires, earthquakes, hurricanes, floods and tornadoes. HDPE pipe is a durable and resilient choice for oil and gas gathering and transmission applications as it will never rust, leak, or corrode and is virtually maintenance-free. Our Stream-Line™ products are available in a variety of sizes, lengths and colors. They can be installed via several methods, including non-invasive trenching, horizontal directional drilling, and plowing.
Features:
- Polyethylene pipe is used to protect underground resources and wastes from corrosive soil, wildfires, earthquakes, hurricanes, floods and tornadoes
- HDPE pipe is a durable and resilient choice for oil and gas gathering and transmission applications as it will never rust, leak, or corrode and is virtually maintenance-free
- Our Stream-Line™ products are available in a variety of sizes, lengths and colors
- They can be installed via several methods, including non-invasive trenching, horizontal directional drilling, and plowing
Brands Available:
- United Poly Systems
Supporting Documentation
Safety Data Sheet SDS
Stream-Line™ HDPE
Specifications
Material Type
HDPE
Standards, References, & Ratings
- ASTM D2513, F2619
- FM 1613
Standards: