Typical Device Assemblies
ACS/Uni-FabTM has been an industry leader in pre-fabrication device assemblies for over 30 years. Our fully engineered solution has been developed by an electrical contractor for electrical contractors; as an independent prefabber, we can build your assemblies to your exact specifications.
Features:
- Devices are installed, side-wired, taped and fitted with quick connect feature as well as specified length of cable
- Universal brackets have built in standoffs for up to 6″ walls
- Last two digits of part number represent cable length, refer to ordering information for details
- Brackets designed to stay together when mud ring is removed
- Speeds up the rough-in inspection, the inspector does not need to get into the UL Listed & IBEW assembled boxes
- Fixed pricing
- Mounting templates are available
- Reduces material storage, waste and handling
- Metal device protectors prevent damage by other trades
- Image is for illustration purposes only and may not reflect the assembly. Please refer to the part description when ordering.
Brands Available:
- ACS-Unifab
Standards:


Products & Services
Table Unit
- Dimensions are for information only
- Returnable items are subject to terms and conditions