strut-banner.jpg

Strut and Fittings

P2072A & P2072A SQ - Post Base (1-5/8" Series)

Unistrut Post Base is designed to securely fasten Unistrut channel and Telestrut system to a solid surface including concrete.

Features:

  • Post base to anchor strut channel to floors (most common), walls or ceilings
  • (4) 3/4" mounting holes for 5/8" anchors
  • 6" x 6" base, 2-hole strut mount
  • Square or 45° orientation

Brands Available:

  • Unistrut

P2072A & P2072A SQ - Post Base (1-5/8" Series)

Specifications

https://images.salsify.com/images/w_500,h_500,c_pad/srxpptpjdevnve8xfvmo/US-P2072A_&_P2072ASQ_EG_Primary_Image.webp
https://images.salsify.com/images/w_500,h_500,c_pad/srxpptpjdevnve8xfvmo/US-P2072A_&_P2072ASQ_EG_Primary_Image.webp
https://images.salsify.com/images/w_500,h_500,c_pad/1d9b56c61e70d6b99ef79c203e848307d72b60e9/p2072a.webp
https://images.salsify.com/images/w_500,h_500,c_pad/3df4bec98ae1e58d19c11c0867cbfeb5c00436f1/p2072a-graphic2-wlabel.webp
https://images.salsify.com/images/w_500,h_500,c_pad/7fce0146109df634263963960317cb8f9a6a0bc1/p2072a-graphic3-wlabel.webp

Standards:

logo0
logo1
logo2

Products & Services

Table Unit
Filter By

- Dimensions are for information only

- Returnable items are subject to terms and conditions