Industrial Removable Bollards
Calpipe Security Bollards' removable bollards are the best choice when a strong, yet removable perimeter safety is needed. The IBP and IBR series are manufactured from carbon steel and powder coated to your choice of color or our standard safety yellow. These can also be galvanized or even have a dual coat of a galvanized base with a powder coat finish for the highest level of corrosion resistance available. These versatile bollards are used in a variety of applications such as parking lots, fire lanes, access roads, and driveways, etc. There are 2 versions of our removable bollards: the external padlocking series and the internal locking. The external padlock on the bollard allows easy access for service vehicles and fire and police departments into restricted areas. Deploy them as needed for public events and remove once the event is over. The internal locking bollards offer concealed and tamper-proof locking. With a simple turn of a key, the bollard locks into its embedment sleeve and can only be removed by unlocking the conveniently located, tamper-resistant lock. Two lid options are provided to cover openings when bollards are removed: an attached lid that folds down to cover the opening or a removable lid that locks into place. These bollards are often used in conjunction with fixed bollards to help create an adaptable barrier system that can allow large objects or vehicles to move through the passageway when necessary. Custom lengths and sizes are also available.
Features:
- Available in 3″, 4″, 5″, 6″, 8″, 10″, 12″ diameters
- Custom lengths available upon request
- Sch.40 or Sch.80 wall thickness available
- Flat, dome, or knight cap available
- Powder coat to over 180 colors
- Hot dipped galvanized finish available
- Dual coat finish available
Brands Available:
- Calpipe Security Bollards
Catalog
Industrial Removable Bollards
Specifications
Standards, References, & Ratings
- PROP65 - Compliant
- LEED
Standards: