Comm-Line™
Comm-Line is one of the most common conduit solutions for telecommunications and fiber-optic projects across the United States. It is available in IPS (Iron Pipe Size) in diameters from ¾ to 16 inches and DIPS (Ductile Iron Pipe Size) in diameters 4 inches and up. It can be installed in existing conduit or via plow, direct burial or HDD (horizontal directional drilling) installation methods. Comm-Line is typically identified by a solid orange or terracotta color. However, Comm-Line is available in 12 colors, and added striping can result in up to 144 variations to meet any project requirement. Special coloring or print line identification can be used to identify the product and differentiate it from other telecom companies who might be sharing the same trench. Comm-Line is available for delivery on segmented reels with multiple pipes wound on a single reel for easy installation of multiple lines at the job site.
Features:
- Straight longitudinal internal ribbing is available for all pipes 3" diameter and below
- Uniform straight internal ribbing spans the length of the pipe
- Pull tape is offered in several tensile strengths from 200 to 2500 lbs
- Several colors and stripes available to customize the product to your needs
Brands Available:
- United Poly Systems, Heritage Plastics, Allied Tube & Conduit
Safety Data Sheet SDS
Comm-Line™
Specifications
Material Type
HDPE
Standards, References, & Ratings
UL 651A
Standards: