Conversion English | 6" | 9" | 12" | 18" | 24" | 30" | 36" |
to Metric (mm) | 152 | 229 | 305 | 457 | 610 | 762 | 914 |
Conversion English | 12 Ft. | 24 Ft. | 10 Ft. | 20 Ft. | |||
to Metric (mm) | 3.7m | 7.3m | 3m | 6m | |||
TROF | -06=6" (152mm) | SL | NEMA | S (Solid) | |||
-09=9" (229mm) | 12 Ft. (3.7m)* | V (Ventilated) | |||||
-12=12" (305mm) | 24 Ft. (7.3m)* | ||||||
-18=18" (457mm) | CSA | ||||||
-24=24" (610mm) | -10 Ft. (3m) | ||||||
-30=30" (762mm) | -20 Ft. (6m) | ||||||
-36=36" (914mm) |
Atkore Trof is a prefabricated mill-galvanized steel structure consisting of ventilated or solid bottoms, welded to the side rails, and is manufactured and tested to NEMA Standard VE-1
Select Subcategory

Wire Basket

Swage Ladder Tray

I-Beam Ladder Tray

Trof Tray

Swage Ladder & Trof Tray Accessories & Hardware

Channel Tray

Fiberglass Tray
.webp)
Cable Cleats

Cable Hangers & Holders
Aluminum Trof Cable Tray - Solid or Ventilated
Aluminum Trof Cable Tray - Solid or Ventilated
Atkore Trof is a prefabricated mill-galvanized steel structure consisting of ventilated or solid bottoms, welded to the side rails, and is manufactured and tested to NEMA Standard VE-1
Features:
- ▲ Universal Curvilinear Splice Plate System for rigid connections, have a slight curve so they can be used on straight sections or fittings
- ▲ Zero Tangent Fittings Tangent eliminate the wasted space in tightly packed areas, allowing more tray runs to distribute the heat.
- ▲ Corrugated bottoms are assembled to the side rails making the mechanical strength of this welded assembly withstand the rigors of shipping, handling, installation and service
- ▲ The bottom design offers safety from unauthorized personnel
- ▲ Aluminum trays are suitable for most outdoor applications and offer reductions in total installed costs.
- ▲ Full line of matching and interfacing accessories available
- ▲ Corrugations give great lateral rigidity to the bottom transmitting the load to the side rails
- ▲ Lateral (transverse) deflection is nearly eliminated compared to rung type trofs where the rails are not continuously braced by the bottom
Brands Available:
- ▲ Cope, US Tray
Trof - Aluminum Trof - Solid or Ventilated
Specification:
Material Type
Aluminum
Products
Table Unit
- Dimensions are for information only
- Returnable items are subject to terms and conditions
Conversion Chart
Notes
- Solid Trof have the same corrugations but have no holes. Materials: Aluminum, Mill galvanized (pre-galvanized) to ASTM A-924, Hot Dip Galvanized after Fabrication (HDGAF) to ASTM A-123.
- Sufficient connectors are supplied to assemble straight sections and fittings for each order. Connectors for field cuts to be ordered separately.
- *12 Ft. all NEMA Classes, 24 Ft. NEMA Classes 16A, 16B, 16C, 20A, 20B, 20C.
- 1B44-06SL-12-V is a 4" load depth aluminum Trof with 13/16" flange, 6" wide, 12 Ft. long, with ventilated bottom.