POWER-STRUT CUSTOM LENGTH CHANNEL
Power-Strut can provide our channel in custom lengths to your specifications. Ready-to-install custom lengths can save time and cost on the jobsite, reduce scrap, and reduce errors in the field.
Custom lengths are available at any length from 6" to 20' with a ±1/8" tolerance. In some cases we can provide lengths greater than 20'.
Please complete the below form so that we can provide a quote. (*Denotes a Required Field )