conduit-banner.png

Flexible Conduit

FPADS System - Nylon PA6 Double Slit Corrugated

Ideal for retrofit cable protection where the need to protect cables or repair cabling has been identified. This system wraps around the cables, providing time saving benefits from a maintenance whilst securing the cables to prevent exposure even when bent or routed around angles.

  • Nylon PA6 Construction
  • Divisible Conduit - can insert cables laterally
  • Ideal for retrofit applications
  • 2 interlocking conduits create a secure system
  • Self extinguishing
  • Halogen, sulphur and phosphorus free
  • UV resistant
  • Temperature range -40˚C to +120˚C

  • Flexicon
https://images.salsify.com/images/w_500,h_500,c_pad/rapaz64kfkgee7vawdnz/FAMILY~IMG~Image1~FPADS.webp