Atkore Vergo Galva
Atkore Vergo Galva specialise in the hot dip galvanizing of steel structures, a process that significantly enhances corrosion resistance and extends the lifespan of the steel. The facility can galvanise pieces up to 6500 mm in length, with maximum dimensions of 1500 mm in width and 3300 mm in height. We also accommodate larger lengths upon request.
The plant has fully automated pre-treatment installation with large number of tanks that are especially well- equipped forn re-galvanizing of steel structures.
Located in Kruishoutem (Kruisem), Vergo Galva has been part of the Vergokan group since 1997 and joined the American Atkore group in October 2018. The group's economies of scale provide necessary stability and continuity, while Vergo Galva's flexible structure allows us to swiftly meet customer needs and preferences.