Our new ACS/Uni-Fab™ calculator is a tool that uses labor rates, materials costs, and time to estimate cost savings when using pre-fabricated assemblies compared to traditional installations. This calculator is designed to show how ACS adds value to jobs by connecting labor savings with dollars saved.
The NECA Labor Efficiency uses the labor standards determined by NECA to calculate installation time. The labor rateallows you to enter the labor rate providing a level of flexibility.
See the savings in our time-study video. For additional labor savings, ask about our fully engineered systems which come with all the needed materials managed to suit your project needs.
Find a sales representative or contact us for more information.
Calculate Your Return on Investment Now

Assembly Required
These devices are installed, pre-wired, taped and fitted with quick connect feature.
These devices are installed, pre-wired, taped and fitted with quick connect feature.

Cable Ready
This is an assembly required device with the assembly terminated outside the box, eliminating the need to remove the mudring.
This is an assembly required device with the assembly terminated outside the box, eliminating the need to remove the mudring.

Typical Assembly
These devices are installed, pre-wired, taped and fitted with quick connect feature as well as specified length of cable.
These devices are installed, pre-wired, taped and fitted with quick connect feature as well as specified length of cable.