The SafeSign™ breakaway system is designed to allow signposts to breakaway after impact, protecting passengers from potentially dangerous situations. Designed for use with 4″ square x 8 gauge posts and finished with Gatorshield® to prevent corrosion.
Select Subcategory

Sign Posts

Breakaway Systems

Telespar Post Accessories

Specialty Anchors

SignData™
SafeSign™ Breakaway System
SafeSign™ Breakaway System
The SafeSign™ breakaway system is designed to allow signposts to breakaway after impact, protecting passengers from potentially dangerous situations. Designed for use with 4″ square x 8 gauge posts and finished with Gatorshield® to prevent corrosion.
Features:
- ▲ Compliant with the new MASH standards.
- ▲ The 4” square post can be cut to length in the field, allowing for easy installation and reducing labor costs and worker roadside exposure to traffic
- ▲ Can be impacted from any direction, breaking away to protect vehicles and passengers from harm.
- ▲ Designed so that after impact only the hardware and cylinder component of the hinge need to be replaced.
- ▲ Can hold signs commonly mounted on W6x9, W6x12, W6x15, and in some cases W8x18 beam posts.
Brands Available:
- ▲ Allied Tube & Conduit
SafeSign™ Breakaway System
Specification:

Standards: