12 Gauge Strut Channel with Slots P3000SL has long slots on the back side for use with 3/8" threaded rod and fasteners. These slots can eliminate the need for field drilling and allow adjustability when installing. The slots are 3" long with 1" spacing.
Select Subcategory

Unistrut

Aickinstrut Fiberglass

Calbrite

Calbond

Sasco Strut

PVC Coated Strut & Fittings

Atkore Defender
Originally launched in 2014, the Atkore Defender™ system has provided countless Unistrut customers with a superior and cost-effective solution for outdoor applications. The superior perfor...
P3000SL
P3000SL
12 Gauge Strut Channel with Slots P3000SL has long slots on the back side for use with 3/8" threaded rod and fasteners. These slots can eliminate the need for field drilling and allow adjustability when installing. The slots are 3" long with 1" spacing.
Features:
- ▲ Product dimensions are 1 5/8" wide x 1 3/8" tall x 12 ga. thick; with slots
- ▲ The slots are 13/32" wide x 3" long, 4" on center and sized for use with 3/8" threaded rod or fasteners
- ▲ Our P3000SL is available in the following finishes: Pre-Galvanized (PG), Hot-Dip Galvanized (HG), Plain (PL), Green (GR), Zinc Dichromate (ZD) and Stainless Steel (SS).
- ▲ Made in the USA
Brands Available:
- ▲ Unistrut
P3000SL - 1-5/8" x 1-3/8", 12 Gauge; Long Slots
Specification:
Supporting Documentation
CAD Files