14 Gauge Strut Channel with Holes P1100HS has round holes on the back side for use with 1/2" threaded rod and fasteners. These holes can eliminate the need for field drilling when installing a trapeze support, anchoring the channel to a surface, or for many other applications.

Unistrut

Aickinstrut Fiberglass

Calbrite

Calbond

Sasco Strut

PVC Coated Strut & Fittings

Atkore Defender
Originally launched in 2014, the Atkore Defender™ system has provided countless Unistrut customers with a superior and cost-effective solution for outdoor applications. The superior perfor...
P1100HS
P1100HS
14 Gauge Strut Channel with Holes P1100HS has round holes on the back side for use with 1/2" threaded rod and fasteners. These holes can eliminate the need for field drilling when installing a trapeze support, anchoring the channel to a surface, or for many other applications.
- ▲ Light gauge
- ▲ Holes for 1/2" rod and fasteners
- ▲ Product dimensions are 1 5/8" wide x 1 5/8" tall x 14 ga. thick; with round holes on one side.
- ▲ The holes are 9/16" in diameter and 1 7/8" on center
- ▲ The hole diameters and spacing match Unistrut’s general fittings so that nearly all our fittings can be attached through these holes
- ▲ Our P1100HS is available in the following finishes: Pre-Galvanized (PG), Hot-Dip Galvanized (HG), Plain (PL), Green (GR), Zinc Dichromate (ZD), Stainless Steel (SS) and Aluminum (EA).
- ▲ Made in the USA
- ▲ Unistrut