Select Subcategory

Steel & Aluminum Fittings

PVC Coated Fittings

Stainless Steel Fittings

Fiberglass Fittings

Non-Metallic Fittings

Die Cast Fittings

Steel Elbows, Couplings, & Nipples (ECN)

Aluminum Elbows, Couplings, & Nipples (ECN)

Stainless Steel Rigid Couplings
Couplings are designed for use with stainless steel threaded conduit, and to connect threaded stainless conduit, nipples and other threaded fittings.

Stainless Steel Rigid Conduit Nipples - Type 304
Stainless steel rigid conduit nipples are available in 304 or 316 and are used to extend conduit systems and can be connected to boxes, enclosures, fittings, and other lengths of conduit

Stainless Steel Rigid Conduit Nipples - Type 316
Stainless steel rigid conduit nipples are available in 304 or 316 and are used to extend conduit systems and can be connected to boxes, enclosures, fittings, and other lengths of conduit

Stainless Steel Rigid Elbows - Type 304
Stainless steel elbows are bent sections of rigid conduit to help in changing the direction of conduit. Available in 90° & 45° elbows and special radii in type 304 and 316SS.

Stainless Steel Rigid Elbows - Type 316
Stainless steel elbows are bent sections of rigid conduit to help in changing the direction of conduit. Available in 90° & 45° elbows and special radii in type 304 and 316SS.

Stainless Steel EMT Elbows - Type 304
Stainless steel elbows are bent sections of EMT conduit to help in changing the direction of conduit. Available in 90° elbows and special radii in type 304 and 316SS.

Stainless Steel EMT Elbows - Type 316
Stainless steel elbows are bent sections of EMT conduit to help in changing the direction of conduit. Available in 90° elbows and special radii in type 304 and 316SS.