FRE is a reliable, high quality, long-lasting conduit system for a wide range of applications because of its outstanding mechanical and engineering properties, giving piece of mind to stakeholders.
Select Subcategory

Steel & Aluminum Fittings

PVC Coated Fittings

Stainless Steel Fittings

Fiberglass Fittings

Non-Metallic Fittings

Die Cast Fittings

Steel Elbows, Couplings, & Nipples (ECN)

Aluminum Elbows, Couplings, & Nipples (ECN)

Fiberglass Elbows
Epoxy fiberglass elbows have a low coefficient of friction and eliminate cable burn through. This means that electrical cables are easier to pull through, resulting in labor saving, quick...
Epoxy System Standard Wall O-Rings Expansion / Deflection Joints
Epoxy System Standard Wall O-Rings Expansion / Deflection Joints
FRE is a reliable, high quality, long-lasting conduit system for a wide range of applications because of its outstanding mechanical and engineering properties, giving piece of mind to stakeholders.
Features:
- ▲ Lightweight design is easier to handle in the field
- ▲ Easy to install with patented TriSeal® l push-fit assembly
- ▲ Non-Corrosive for use in harsh environments
- ▲ Non-toxic upon burning
- ▲ UV resistance for longer outdoor usage
- ▲ Mechanical durability of steel with the chemical durability of plastics
- ▲ Superior strength to weight ratio when compared to other solutions
- ▲ Lower Coefficient of friction than PVC eliminating burn through of cables
- ▲ No cable fusion due to dielectric properties
Brands Available:
- ▲ FRE Composites
Epoxy System Standard Wall O-Rings Expansion / Deflection Joints
Specification:
Material Type
Fiberglass - Epoxy
Standards, References, & Ratings
- ▲UL 2515, 2420, File Number: E53373
- ▲CSA 22.2 No. 2515, File Number: 028032S
Supporting Documentation
FRE Composites Under Bridge Installation Work Practice
FRE Composites Wastewater Flyer
FRE Composites Fiberglass Conduit for Port & Marine Environments Flyer
Safety Data Sheet SDS
Products
Table Unit
Numéro de catalogue
▲Actions
Taille commerciale
▲Poids de la pièce (lb/ch)
▲Quantité standard par paquet (ch)
▲Poids standard par paquet (lb)
▲- Dimensions are for information only
- Returnable items are subject to terms and conditions