Prefabrication Solutions banner

Unistrut

Unistrut

Atkore's Unistrut industry-leading metal framing systems feature unique weldless connections. Our products eliminate welding and drilling and are easily adjustable and reusable for multiple configurations. The brand has evolved from a simple connection concept to a comprehensive engineered building and support system featuring industry leading channels, fittings, fasteners, hangers, pipe clamps, and accessories.

We have a wide array of products, including metal frames, fiberglass systems, concrete inserts, and seismic bracing solutions in a variety of finishes and materials. We guarantee top quality, the best service, and long life for all our products.

These products have industry-leading features:

  • No Welding: Unistrut connections need no welding as the Unistrut nut is designed to bite into the channel. Hence, even while applying normal pressure for installation, the nut locks on securely to the channel, giving the same strength as welding.
  • No Drilling: Unistrut, with our continuous channel, eliminates the need for drilling. If you need to connect a frame to an existing one, simply bolt the Unistrut nut to get a strong bond.
  • 100% Reusable: As Unistrut parts are not drilled or welded, you can dismantle the parts and use them again. You reduce costs and avoid the issue of disposal of parts.
  • 100% Adjustable: If there is a change of plan or requirements after installation, simply loosen the Unistrut bolt and relocate the channel nut to the desired position. Unistrut channel gives you the flexibility to place the channel nut anywhere along its slot.

We also manufacture cable management solutions for all types of projects and facilities and are often the preferred choice of installers and facility owners for power and datacom systems. These products are produced to NEMA standards and range from standard commercial systems to the heaviest of industrial systems.

  • Eagle Basket: Our wire basket cable tray is a welded mesh cable management system produced from the highest-quality steel wires. Our basket's mesh permits continuous airflow to prevent heat buildup and protects against dust and other contaminants. The Quick Latch™, or self-splicing bars which come pre-installed on wire basket tray systems, eliminates the need for a typical nut and bolt type connection. They are made in America and meet Buy America and Buy American.
  • I-Beam Cable Tray: Our technically advanced cable trays are complemented by our tray covers and wire management accessories, as well as our unparalleled logistics management, with an emphasis on customer service. All made-to-order cable trays take your application demands and design requests into consideration. They are also built per NEMA standards and certified by UL.
  • C-Channel Swage Cable Tray: Channel cable trays are the ultimate solution to support wiring systems of smaller diameters. Available in widths of 3, 4, and 6 inches, channel cable trays are a discrete, aesthetically pleasing solution to keeping cables out of reach and protected. Meets NEMA VE-1 standards for cable tray.
  • Talon Products: Our cable cleats are high-strength cable restraints that limit cable movement. They can be easily mounted on ladder-type cable trays or framing channel struts without cumbersome mounting brackets. Our industry-leading interlocking frame, with its captive stainless steel gripping hardware, simultaneously encloses cables and their support rung.
  • Solid and Vented Bottom (Trof) Cable Tray: Our versatile Trof Cable Tray systems are ideal for use in a vast range of settings, with the ability to securely hold and protect cables of many sizes. To best meet the needs of your application, Trof Cable Trays are available in solid bottom and ventilated designs.
  • Aickinstrut Fiberglass Framing System: When it comes to nonmetallic fiberglass strut channels and fiberglass framing systems, Aickinstrut products are trusted on a global scale.
Unistrut_RGB Color ATK-24194 Brand Logo

Categories

Unistrut Strut & Fittings

Unistrut Strut & Fittings

We have innovative channels, clamping nuts, and fittings available in several finishes for any application.