Flexicon

Flexicon

Atkore's Flexicon products include flexible metallic and nonmetallic conduit and fittings manufactured and tested to meet and exceed the high AS/NZ standards.

We have a range of nonmetallic material types, from Polyamide (PA6, PA12, PA66), Polypropylene (PP) and PVC. Our products include corrugated conduits and smooth bore spiral helically reinforced conduits, offering you the choice depending on your application.

Metallic systems can also be combined with over braids to create composite solutions when required.

Here are its key features:

  • High compression strength.
  • High pull off strength.
  • Wide temperature tolerances.
  • High impact strength.
  • EMC screening performance.
  • High IP rating – up to IP69.
  • Inherent fire performance properties.
  • High abrasion resistance.

Here are its key benefits:

  • Suitable for heavy duty applications.
  • Maintains integrity of the system in extreme applications.
  • Suitable for a diverse range of operating environments.
  • Can withstand impact forces such as falling objects.
  • Protection against electromagnetic interference.
  • No risk of water or dust ingress.
ATK-24194_Brand_Logo_SubBrand_Flexicon_RGB_Color.jpg