Calbond

Calbond

Atkore's Calbond products include PVC-coated conduits, fittings, and accessories to protect electrical systems in highly corrosive environments. Our products are UL Listed and ETL Certified to perform in extreme conditions. The conduit bodies have 2 mm urethane inside and a 40 mm PVC coating on the exterior. All fittings incorporate flexible overlapping sleeves, ensuring a tight seal at every connection. 

Our products are used in a number of applications, such as:

  • Mining: Our conduit protects electrical cables in a harsh environment.
  • Oil and Gas: Our conduit systems are designed to withstand harsh, toxic, flammable, and acidic elements and extreme temperatures.
  • Transportation and Infrastructure: Our cables fight corrosion on transportation, commercial, industrial, and infrastructure.
  • Wastewater and Water Treatment Plants: Our conduits reduce replacement costs because of their longevity.
ATK-24194_Brand_Logo_SubBrand_Calbond_RGB_Color.png