< Go to Family
Product Information
Catalog Number: A[H]2-[RS]-DTD[R]-[W]-[F]
Catalog Description:
A[H]2-[RS]-DTD[R]-[W]-[F]
Features:
- ▲ Class 1 Tray Fittings are designed for use with NEMA Classes 12B and 12C Cable Trays. These systems have 1-1/8″ wide side rail flanges and 4-hole splice plates.
- ▲ Class 2 Tray Fittings are designed for use with NEMA Class 20A, 20B, and 20C Cable Trays. These systems have 2" wide side rail flanges and 4-hole splice plates
- ▲ Class 3 Tray Fittings are designed for use with Cable Trays with NEMA Classes that exceed 20C. These Systems have 2 3/8" wide side rail flanges and 8-hole splices
- ▲ Class 4 Tray Fittings are designed for use with 8" high Cable Tray System A820E. This system has 2 3/4" wide side rail flanges and 8-hole heavy-duty splice plates
Catalog Number: A[H]2-[RS]-DTD[R]-[W]-[F]
Part Specifications
Table Unit
2
20A, 20B, 20C
Aluminum
4", 5", 6", 7"
Unistrut