Cable Ready Devices

Devices are installed, side-wired, taped and fitted with quick connect feature

  • Cable ready assemblies terminated outside box, eliminating need to remove mud ring
  • Universal brackets have built in standoffs for up to 6″ walls
  • Brackets designed to stay together when mud ring is removed
  • Open brackets speed up rough-in inspection, the inspector does not need to get into the UL Listed & IBEW assembled boxes
  • Speeds up the rough-in inspection, the inspector does not need to get into the UL Listed & IBEW assembled boxes
  • Fixed pricing
  • The contractor can provide his own cable or buy Uni-Fab’s custom-cut whips
  • Mounting templates are available
  • Reduces material storage, waste and handling
  • Image is for illustration purposes only and may not reflect the assembly. Please refer to the part description when ordering.

  • ACS-Unifab

logo0
logo1