PVC Conduit
HDPE Conduit
Fiberglass Conduit
Electrical Metallic Tubing (EMT)
Galvanized Rigid Conduit (GRC)
Intermediate Metal Conduit (IMC)
Stainless Steel Conduit
PVC Coated Rigid Conduit
Aluminum Rigid Conduit
Flexible Metal Conduit (FMC)
Flexible Non-Metallic Conduit (FNC)
Liquidtight Flexible Metal Conduit (LFMC)
UL Reduced Wall Aluminum Type RW FAC 5600 Series
Reduced wall Aluminum flexible conduit is made with an aluminum alloy strip of uniform gauge for an excellent combination of strength and durability. Reduced wall flexible conduit can be u...
UL Reduced Wall Steel Type RW FSC 5500 Series
Reduced wall Steel flexible conduit is made with a high-grade galvanized steel strip of uniform gauge for an excellent combination of strength and durability. Reduced wall flexible conduit...
Stainless Steel Bare Flex Conduit
Flexible stainless steel conduit can be used for protecting electronic and electrical wires and cable. Suitable for corrosive environments, including pumps, motors, HVAC systems, machine t...
Non-UL Flexcon™ Steel 5100 Series
Extra-flex flexible metal conduit (FMC) is designed with interlocking convolutions to give it a tight radius that can support routing wire and cable in U-bend or continuous-flex applicatio...