Kwik-Fit® EMT
Kwik-Fit EMT is manufactured from high quality steel with a built-in set-screw coupling, eliminating the need to purchase inventory, and install separate couplings. On the job site, installation is much faster and you’ve reduced both material and labor costs. Even clean-up after installation is easier – no clutter of extra couplings and empty boxes! No separate couplings to purchase, store, carry or install.
- Integral set-screw coupling formed on one end of each length of EMT
- Fast, two step installation
- On average, save up to 50% in material and labor savings
- No separate couplings to purchase, store, carry or install
- E-Z Pull interior coating provides a smooth surface for faster wire pulling
- Listed to Underwriters Laboratories Safety Standard UL 797
- Manufactured in accordance with ANSI C80.3
- Available in trade sizes 1 1/4"" (35) – 4" (103)
- Environmental Product Declaration (EPD) Available
- Allied Tube & Conduit, Calconduit, Columbia-MBF